The Keysight N2893A is a 100 MHz bandwidth, active current probe for InfiniiVision and Infiniium oscilloscopes. The probe features a flat frequency response (DC-100MHz), low noise(<2.5 mArms) and low circuit insertion loss. Auto demagnetization (degauss) and calibration removes any residual magnetism and unwanted DC offset in the probe. The probe is powered directly by the InfiniiVision and Infiniium Autoprobe interface, eliminating the need for an additional power supply.
The N2893A is ideal for capturing transient current signals such as those found in motor controllers, in switching power supplies, inverters and current amplifiers driving inductive loads.
Key Specifications
Always refer to the N2893A user's guide for a complete description of the following characteristics and specifications.
- Wide bandwidth: DC to 100 MHz
- High S/N ratio, low current measurement capability
- Overload protection
- Auto demagnetization (degauss) and calibration removes any residual magnetism and unwanted DC offset in the probe
- Compatible with high impedance AutoProbe interface
- For use with 80000/90000 Series, use N278xA current probe with N2779A power supply and E2697A high impedance adapter
- For use with 90000 X-Series, use the N5449A high impedance probe adapter
Links to PDF Documents
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | ♦ (with N5449A adapter) |
V-Series | ♦ (with N5449A adapter) |
S-Series | ♦ |
EXR-Series | ♦ |
MXR-Series | ♦ |
90000 Q-Series | ♦ (with N5449A adapter) |
90000 X-Series | ♦ (with N5449A adapter) |
90000A Series | |
86100D DCA-X | |
80000B Series | |
54800 | |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | |
7000 Series | ♦ |
6000 X-Series | ♦ |
6000 Series (100 MHz models) | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X/T-Series | ♦ |
2000 X-Series | |
1000 Series |